Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking > Part Number SUCBP207-23/FVSL613  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number SUCBP207-23/FVSL613, Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking






Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Bore Size

1 7/16 in

Seal Type

Standard Seal

Housing Material

Blue Thermoset (Polymer)

Bearing Number

SUC207-23/FVSL613

Lubrication Type

Food Grade Solid Lube

Locking Style

Set Screw Locking

Housing Construction



Dimensions

Housing Width A

1.750 in
44.5
mm

Total Length L

6.564 in
166.6
mm

Total Height H2

3.875 in
98.6
mm

Bolt Hole Spacing J min

4.688 in
119.1
mm

Bolt Hole Spacing J max

5.438 in
138.2
mm

Base to Center Height H

1.875 in
47.8
mm

Foot Height H1

0.688 in
17.5
mm

Bolt Hole Size N

0.531 in
13.5
mm

Center of Bearing from End S

0.689 in
17.5
mm

Inner Ring Width B

1.689 in
42.9
mm


Basic Load Ratings

Dynamic Load Rating

4901 lbf
21800
N

Static Load Rating

2766 lbf
12300
N


 MORE IMAGES 

·  Stainless-Steel-Pillow-Block-with-Stainless-Steel-Insert----Exploded-View-2---FVSL613

·  Stainless-Steel-Pillow-Block-with-Stainless-Steel-Insert----Exploded-View-1---FVSL613

·  Stainless-Steel-Pillow-Block-with-Stainless-Steel-Insert---Machine-A-S---FVSL613




 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

Add To Cart Request Quote
<