Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A CS310-CUSHION-URE-SET OF 6

Weight

N/A 7.6 lb

Dimensional Data

Height

N/A 4.25 in

Depth

N/A 3.02 in

Length

N/A 3.75 in