3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure

Bearing Dimensions

Bore d

N/A 100 mm3.937 in

O.D. D

N/A 180.000 mm7.0866 in

Width B

N/A 60.325 mm2.3750 in

DUR/DOR F/E

N/A 121.133 mm4.7690 in

Type

N/A WS

Specifications

Static Load Rating Co

N/A 594 kN134000 lbf
Dynamic Load Rating C11 N/A 474 kN107000 lbf
Dimension S2 N/A 4.26 mm0.168 in
Geometry Factor Cg3 N/A 0.1310

Thermal Speed Ratings - Oil

N/A 2800 rpm

Thermal Speed Ratings - Grease

N/A 2500 rpm

Weight

N/A 14 lb

Mounting Data

Chamfer rsmin

N/A 4.40 mm0.16 in
Chamfer r1smin4 N/A 2.1 mm0.080 in

Backing Shaft Diameter ds

N/A 117.1 mm4.61 in

Backing Housing Diameter Ds

N/A 165.6 mm6.52 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.