3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure

Bearing Dimensions

Bore d

N/A 120 mm4.7244 in

O.D. D

N/A 215.000 mm8.4646 in

Width B

N/A 76.200 mm3.0000 in

DUR/DOR F/E

N/A 145.265 mm5.7191 in

Type

N/A WS

Specifications

Static Load Rating Co

N/A 952 kN214000 lbf
Dynamic Load Rating C11 N/A 707 kN159000 lbf
Dimension S2 N/A 4.29 mm0.169 in
Geometry Factor Cg3 N/A 0.1550

Thermal Speed Ratings - Oil

N/A 2200 rpm

Thermal Speed Ratings - Grease

N/A 1900 rpm

Weight

N/A 25.6 lb

Mounting Data

Chamfer rsmin

N/A 5.50 mm0.22 in
Chamfer r1smin4 N/A 2.1 mm0.080 in

Backing Shaft Diameter ds

N/A 140.1 mm5.52 in

Backing Housing Diameter Ds

N/A 196.1 mm7.72 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.