3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure

Bearing Dimensions

Bore d

N/A 140 mm5.5118 in

O.D. D

N/A 250.000 mm9.8425 in

Width B

N/A 82.550 mm3.2500 in

DUR/DOR F/E

N/A 168.603 mm6.6379 in

Type

N/A WS

Specifications

Static Load Rating Co

N/A 1210 kN272000 lbf
Dynamic Load Rating C11 N/A 899 kN202000 lbf
Dimension S2 N/A 5.13 mm0.202 in
Geometry Factor Cg3 N/A 0.1720

Thermal Speed Ratings - Oil

N/A 1700 rpm

Thermal Speed Ratings - Grease

N/A 1600 rpm

Weight

N/A 37.100 lb

Mounting Data

Chamfer rsmin

N/A 5.50 mm0.22 in
Chamfer r1smin4 N/A 3.0 mm0.120 in

Backing Shaft Diameter ds

N/A 163.2 mm6.43 in

Backing Housing Diameter Ds

N/A 229.1 mm9.02 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.