3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure

Bearing Dimensions

Bore d

N/A 160 mm6.2992 in

O.D. D

N/A 290.000 mm11.4173 in

Width B

N/A 98.425 mm3.8750 in

DUR/DOR F/E

N/A 193.787 mm7.6294 in

Type

N/A WS

Specifications

Static Load Rating Co

N/A 1750 kN394000 lbf
Dynamic Load Rating C11 N/A 1270 kN285000 lbf
Dimension S2 N/A 5.46 mm0.215 in
Geometry Factor Cg3 N/A 0.1640

Thermal Speed Ratings - Oil

N/A 1400 rpm

Thermal Speed Ratings - Grease

N/A 1200 rpm

Weight

N/A 60.500 lb

Mounting Data

Chamfer rsmin

N/A 7.50 mm0.30 in
Chamfer r1smin4 N/A 3.0 mm0.120 in

Backing Shaft Diameter ds

N/A 187.8 mm7.39 in

Backing Housing Diameter Ds

N/A 265.3 mm10.44 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.