3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure

Bearing Dimensions

Bore d

N/A 200 mm7.874 in

O.D. D

N/A 360.000 mm14.1732 in

Width B

N/A 120.650 mm4.7500 in

DUR/DOR F/E

N/A 242.369 mm9.5421 in

Type

N/A WM

Specifications

Static Load Rating Co

N/A 2370 kN534000 lbf
Dynamic Load Rating C11 N/A 1600 kN360000 lbf
Dimension S2 N/A 6.00 mm0.240 in
Geometry Factor Cg3 N/A 0.1890

Thermal Speed Ratings - Oil

N/A 1100 rpm

Thermal Speed Ratings - Grease

N/A 990 rpm

Weight

N/A 127.000 lb

Mounting Data

Chamfer rsmin

N/A 9.50 mm0.37 in
Chamfer r1smin4 N/A 4.0 mm0.160 in

Backing Shaft Diameter ds

N/A 233.0 mm9.17 in

Backing Housing Diameter Ds

N/A 318.6 mm12.54 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.