3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 10.3 Kg22.70 lb

Type

N/A NU

Tapered Bore

N/A N

Dimensions

d - Bore

N/A 180.00 mm7.0866 in

D - Outer Diameter

N/A 280 mm11.0236 in

C - Inner Ring Width

N/A 44.000 mm1.7323 in

B - Outer Ring Width

N/A 44.000 mm1.7323 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 586000 N132000 lbf
C - Dynamic Radial Rating1 N/A 434000 N97600 lbf

Factors

Reference Thermal Speed Rating (Grease)

N/A 1300
Reference Thermal Speed Rating (Oil)2 N/A 1500
Cg - Geometry Factor3 N/A 0.1107

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius4 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius5 N/A 2.5 mm0.100 in

da - Inner Ring Backing Diameter

N/A 196.000 mm7.700 in

Da - Outer Ring Backing Diameter

N/A 263.000 mm10.400 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 4 Maximum housing fillet radius that bearing corners will clear.
  • 5 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.