3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 23.8 Kg52.500 lb

Type

N/A NU

Tapered Bore

N/A N

Dimensions

d - Bore

N/A 190 mm7.4803 in

D - Outer Diameter

N/A 300 mm11.811 in

C - Inner Ring Width

N/A 85.700 mm3.3740 in

B - Outer Ring Width

N/A 85.700 mm3.3740 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1600000 N360000 lbf
C - Dynamic Radial Rating1 N/A 973000 N219000 lbf

Factors

Reference Thermal Speed Rating (Grease)

N/A 1100
Reference Thermal Speed Rating (Oil)2 N/A 1300
Cg - Geometry Factor3 N/A 0.1445

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius4 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius5 N/A 2.5 mm0.100 in

da - Inner Ring Backing Diameter

N/A 210.000 mm8.300 in

Da - Outer Ring Backing Diameter

N/A 281.000 mm11.100 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 4 Maximum housing fillet radius that bearing corners will clear.
  • 5 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.