3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A METRIC

Bearing Weight

N/A 37.6 Kg82.90 lb

Type

N/A NU

Tapered Bore

N/A N

Dimensions

d - Bore

N/A 220 mm8.6614 in

D - Outer Diameter

N/A 350.000 mm13.7795 in

C - Inner Ring Width

N/A 98.400 mm3.8740 in

B - Outer Ring Width

N/A 98.400 mm3.8740 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2090000 N470000 lbf
C - Dynamic Radial Rating1 N/A 1290000 N290000 lbf

Factors

Reference Thermal Speed Rating (Grease)

N/A 930
Reference Thermal Speed Rating (Oil)2 N/A 1000
Cg - Geometry Factor3 N/A 0.16

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius4 N/A 3.200 mm0.100 in
r - Outer Ring "To Clear" Radius5 N/A 3.200 mm0.100 in

da - Inner Ring Backing Diameter

N/A 241.000 mm9.500 in

Da - Outer Ring Backing Diameter

N/A 329.000 mm13.000 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 4 Maximum housing fillet radius that bearing corners will clear.
  • 5 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.