3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Imperial

Ball Type

N/A STEEL

Bearing Weight

N/A 0.200 lb0.091 Kg

Manufacturing Part Number

N/A S10P Z5 FS50000;

Dimensions

d - Bore

N/A 1.0000 in25.40 mm

D - Outer Diameter

N/A 2.0000 in50.80 mm

Bearing Width

N/A 0.3750 in9.53 mm

do - Ball Diameter

N/A 0.300000 in7.620 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 1830 lbf8140 N
Ce - Dynamic Radial Rating1 N/A 3490 lbf15500 N

Factors

Limiting Speed (Grease)

N/A 7832 rpm

Limiting Speed (Oil)

N/A 9138 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.030 in0.80 mm
r - Outer Ring "To Clear" Radius3 N/A 0.030 in0.80 mm

da - Inner Ring Backing Diameter

N/A 1.2008 in30.50 mm

Da - Outer Ring Backing Diameter

N/A 1.8386 in46.70 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.