3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Imperial

Ball Type

N/A STEEL

Bearing Weight

N/A 0.200 lb0.091 Kg

Manufacturing Part Number

N/A S11PP Z5 FS50000;

Dimensions

d - Bore

N/A 1.1250 in28.58 mm

D - Outer Diameter

N/A 2.1250 in53.98 mm

Bearing Width

N/A 0.5000 in12.70 mm

do - Ball Diameter

N/A 0.2813 in7.144 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 1870 lbf8300 N
Ce - Dynamic Radial Rating1 N/A 3300 lbf14700 N

Factors

Limiting Speed (Grease)

N/A 6962 rpm

Limiting Speed (Oil)

N/A 8123 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.030 in0.80 mm
r - Outer Ring "To Clear" Radius3 N/A 0.030 in0.80 mm

da - Inner Ring Backing Diameter

N/A 1.2992 in33.00 mm

Da - Outer Ring Backing Diameter

N/A 1.9488 in49.50 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.