3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A METRIC

Ball Type

N/A STEEL

Bearing Weight

N/A 0.020 lb0.009 Kg

Manufacturing Part Number

N/A S1PP Z1 FS50000;

Dimensions

d - Bore

N/A 0.25 in6.35 mm

D - Outer Diameter

N/A 0.75 in19.05 mm

Bearing Width

N/A 0.2812 in7.14 mm

do - Ball Diameter

N/A 5/32 in3.969 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 240 lbf1050 N
Ce - Dynamic Radial Rating1 N/A 700 lbf3100 N

Factors

Limiting Speed (Grease)

N/A 24385 rpm

Limiting Speed (Oil)

N/A 28450 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.016 in0.41 mm
r - Outer Ring "To Clear" Radius3 N/A 0.016 in0.41 mm

da - Inner Ring Backing Diameter

N/A 0.3500 in8.89 mm

Da - Outer Ring Backing Diameter

N/A 0.6900 in17.53 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.