3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Imperial

Ball Type

N/A STEEL

Bearing Weight

N/A 0.040 lb0.018 Kg

Manufacturing Part Number

N/A S5P Z1 FS50000;

Dimensions

d - Bore

N/A 0.5000 in12.70 mm

D - Outer Diameter

N/A 1.1250 in28.58 mm

Bearing Width

N/A 0.2500 in6.35 mm

do - Ball Diameter

N/A 0.18750 in4.760 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 540 lbf2390 N
Ce - Dynamic Radial Rating1 N/A 1270 lbf5670 N

Factors

Limiting Speed (Grease)

N/A 14537 rpm

Limiting Speed (Oil)

N/A 16959 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.020 in0.40 mm
r - Outer Ring "To Clear" Radius3 N/A 0.020 in0.40 mm

da - Inner Ring Backing Diameter

N/A 0.6102 in15.50 mm

Da - Outer Ring Backing Diameter

N/A 0.9882 in25.10 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.