3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Imperial

Ball Type

N/A STEEL

Bearing Weight

N/A 0.100 lb0.045 Kg

Manufacturing Part Number

N/A S8KDD Z1 FS50000;

Dimensions

d - Bore

N/A 0.7500 in19.05 mm

D - Outer Diameter

N/A 1.6250 in41.28 mm

Bearing Width

N/A 0.3125 in7.94 mm

do - Ball Diameter

N/A 0.262500 in6.670 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 1220 lbf5440 N
Ce - Dynamic Radial Rating1 N/A 2550 lbf11300 N

Factors

Limiting Speed (Grease)

N/A 9677 rpm

Limiting Speed (Oil)

N/A 11290 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.030 in0.80 mm
r - Outer Ring "To Clear" Radius3 N/A 0.030 in0.80 mm

da - Inner Ring Backing Diameter

N/A 0.9291 in23.60 mm

Da - Outer Ring Backing Diameter

N/A 1.4606 in37.10 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.