The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.

Standard (Type 1, 2, or 2A) Deltaflex coupling are comprised of two hubs, an inner flange (with hardware), and an outer flange.

Flanges are available in stamped steel (standard) as well as stainless steel (SS). All flex links are precipitation-more

Unit of Measure

Specifications

Description 

80HT-DLT OUTER FLNG ASSY-SS

Type

Flex-Link

Material

Stainless Steel

Hub Style

Delta

Color

Metallic

Weight

7.05 lb

Dimensional Data

Size

80HT

Set Screw Thread Size (Dimension T)

1/2-13

Keyway Size (W x D)

No Keyway

Outside Diameter

9.620 in

Max. Bore (Dimensions ID)

3.380 in93.00 mm

Dimension BC

5.120 in130.05 mm

Dimension L

4.100 in104.14 mm

Dimension P

3.498 to 3.500 in88.849 to 88.900 mm

Dimension Q

0.120 in3.05 mm

Dimension TH (Axial Cap / Screw Tap)

1/2-13 x 1.00 in

Cubic inches

379.43204 in³

Performance Data

Max. Continuous Torque

15000.00 in·lb

Peak Overload Torque

22500.00 in·lb

Rated HP at 100 rpm

23.80 hp

Rated HP at 875 rpm (Standard Motor)

208.00 hp

Rated HP at 1,150 rpm (Standard Motor)

274.00 hp

Rated HP at 1,750 rpm (Standard Motor)

416.00 hp

Rated HP at 3,500 rpm (Standard Motor)

832.00 hp

Coupling Design

Coupling Design

    The Deltaflex coupling is the real solution to installation, misalignment, and performance problems. Conventional couplings – even when carefully aligned to the manufacturer’s specifications – cannot match the low level of vibration, moment of inertia, and additional cushion for future misalignment of a visually aligned Deltaflex coupling.
    In addition, the Deltaflex coupling gives longer life to equipment shaft bearings. That means longer operating time and reduced maintenance cost. The Deltaflex can handle greater shaft misalignment without generating heavy reaction loads on the equipment shaft bearings.
    A properly applied and installed Deltaflex coupling offers more equipment protection compared to conventional couplings.

Features

Features 

  • Maximum misalignment capabilities, with negligible reactionary load, for longer equipment bearing life
  • Operates as smoothly when misaligned as when perfectly aligned
  • No lubrication and no maintenance required
  • Equipment can be visually aligned. No special tools are required, which saves on installation time and cost
  • Eliminates premature equipment bearing and seal failure resulting from misalignment forces. This means greater equipment productivity
  • Torsionally stiff coupling with no backlash means it is capable of high speed applications, within catalog ratings
  • Provides long-term performance and economy
  • Available in 5 basic sizes, from 10HP to 900HP
  • Standard all-metal and stainless steel versions are both available from stock
  • Many configurations are available, including shaft-to-shaft, spacer, floating shaft, and special assemblies

Notes

Notes 

  • Size 50: In some bore sizes the tap is 5/8-18.
  • Maximum bores are provided with standard keyway.
  • RSB hubs do not have a keyway.
  • Both Delta hubs and Round hubs are provided with two set screws at 120°.