Batch CAD Cart (0)
  • Cart is empty

The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.

Standard (Type 1, 2, or 2A) Deltaflex coupling are comprised of two hubs, an inner flange (with hardware), and an outer flange. Spacer (Type 3 & 4) Deltaflex coupling are comprised of two hubs, two spacer flanges (with hardware), and a drop out spacer.

Delta Hubs are made of ductile iron, zinc clear dichromate-plated and available from stock in a variety of bore sizes. Standard Delta hubs come with two set screws at 120º.

Unit of Measure

Specifications

Description 

N/A 40-DLT HUB-1/2-1/8X1/16KW

Hub Style

N/A Delta

Coupling Type

N/A Flex-Link

Material

N/A Ductile Iron

Color

N/A Metallic

Bore Type

N/A Finished Bore

Weight

N/A 1.00 lb

Dimensional Data

Bore Size 

N/A 1/2 in

Size

N/A 040

Set Screw Thread Size (Dimension T)

N/A 1/4-20

Keyway Size (W x D)

N/A 1/8 x 1/16 in

Length thru Bore

N/A 1.34 in

Min. Bore (Dimension ID)

N/A 0.438 in11.00 mm

Max. Bore (Dimension ID)

N/A 1.375 in35.00 mm

Dimension BC

N/A 2.120 in53.85 mm

Dimension HD

N/A 2.560 in

Dimension P

N/A 1.498 to 1.500 in38.049 to 38.100 mm

Dimension Q

N/A 0.090 in2.29 mm

Dimension TH (Axial Cap / Screw Tap)

N/A 1/4-20 x 0.62

Cubic inches

N/A 8.06093 in³

Performance Data

Max. Continuous Torque

N/A 750.00 in·lb

Peak Overload Torque

N/A 1125.00 in·lb

Rated HP at 100 rpm

N/A 1.20 hp

Rated HP at 875 rpm (Standard Motor)

N/A 10.50 hp

Rated HP at 1,150 rpm (Standard Motor)

N/A 13.80 hp

Rated HP at 1,750 rpm (Standard Motor)

N/A 21.00 hp

Rated HP at 3,500 rpm (Standard Motor)

N/A 42.00 hp

Coupling Design

Coupling Design

N/A
    The Deltaflex coupling is the real solution to installation, misalignment, and performance problems. Conventional couplings – even when carefully aligned to the manufacturer’s specifications – cannot match the low level of vibration, moment of inertia, and additional cushion for future misalignment of a visually aligned Deltaflex coupling.
    In addition, the Deltaflex coupling gives longer life to equipment shaft bearings. That means longer operating time and reduced maintenance cost. The Deltaflex can handle greater shaft misalignment without generating heavy reaction loads on the equipment shaft bearings.
    A properly applied and installed Deltaflex coupling offers more equipment protection compared to conventional couplings.

Features

Features 

N/A
  • Maximum misalignment capabilities, with negligible reactionary load, for longer equipment bearing life
  • Operates as smoothly when misaligned as when perfectly aligned
  • No lubrication and no maintenance required
  • Equipment can be visually aligned. No special tools are required, which saves on installation time and cost
  • Eliminates premature equipment bearing and seal failure resulting from misalignment forces. This means greater equipment productivity
  • Torsionally stiff coupling with no backlash means it is capable of high speed applications, within catalog ratings
  • Provides long-term performance and economy
  • Available in 5 basic sizes, from 10HP to 900HP
  • Standard all-metal and stainless steel versions are both available from stock
  • Many configurations are available, including shaft-to-shaft, spacer, floating shaft, and special assemblies

Notes

Notes 

N/A
  • Size 50: In some bore sizes the tap is 5/8-18.
  • Maximum bores are provided with standard keyway.
  • RSB hubs do not have a keyway.
  • Both Delta hubs and Round hubs are provided with two set screws at 120°.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.