3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size  

N/A 50 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAC10A050SB QAAC10A050SC QAAC10A050SEB QAAC10A050SEC QAAC10A050SEM QAAC10A050SEN QAAC10A050SEO QAAC10A050SET QAAC10A050SM QAAC10A050SN QAAC10A050SO QAAC10A050ST

Locking Style

N/A Double Concentric

Weight

N/A 10 lb4.5 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450014939 0883450014946 0883450014953 0883450014960 0883450014977 0883450014984 0883450193474 0883450193627 0883450193634 0883450193665 0883450270663 0883450270830

Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension C

N/A 2.880 in73.20 mm

Dimension E

N/A 3.80 in96.5 mm

Dimension B Fix

N/A 1.99 in50.5 mm

Dimension B Exp

N/A 2.07 in52.6 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension D

N/A 4.47 in113.5 mm

Dimension H

N/A 0.63 in16.0 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension M

N/A 1.87 in47.5 mm

Dimension G

N/A 4.500 in114.3 mm

Dimension L Exp

N/A 3.13 in79.5 mm

Dimension L Fix

N/A 3.05 in77.5 mm

Dimension N

N/A 1.06 in26.9 mm

Dimension RAA

N/A 0.73 in18.5 mm

Dimension SAA

N/A 3.75 in95.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lb118 kN

C - Dynamic Load (Basic)

N/A 26300 lb117 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.