3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size  

N/A 2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAC10A200SB QAAC10A200SC QAAC10A200SEB QAAC10A200SEC QAAC10A200SEM QAAC10A200SEN QAAC10A200SEO QAAC10A200SET QAAC10A200SM QAAC10A200SN QAAC10A200SO QAAC10A200ST

Locking Style

N/A Double Concentric

Weight

N/A 10 lb4.5 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450015103 0883450015110 0883450015134 0883450015141 0883450015158 0883450015165 0883450015172 0883450015189 0883450193467 0883450193658 0883450270656 0883450270823

Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension C

N/A 2.880 in73.20 mm

Dimension E

N/A 3.80 in96.5 mm

Dimension B Fix

N/A 1.99 in50.5 mm

Dimension B Exp

N/A 2.07 in52.6 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension D

N/A 4.47 in113.5 mm

Dimension H

N/A 0.63 in16.0 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension M

N/A 1.87 in47.5 mm

Dimension G

N/A 4.500 in114.3 mm

Dimension L Exp

N/A 3.13 in79.5 mm

Dimension L Fix

N/A 3.05 in77.5 mm

Dimension N

N/A 1.06 in26.9 mm

Dimension RAA

N/A 0.73 in18.5 mm

Dimension SAA

N/A 3.75 in95.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lb118 kN

C - Dynamic Load (Basic)

N/A 26300 lb117 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.