3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 2-3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAC11A203SB QAAC11A203SC QAAC11A203SEB QAAC11A203SEC QAAC11A203SEM QAAC11A203SEN QAAC11A203SEO QAAC11A203SET QAAC11A203SM QAAC11A203SN QAAC11A203SO QAAC11A203ST

Locking Style

N/A Double Concentric

Weight

N/A 5.9 Kg13 lb

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450015202 0883450015219 0883450015233 0883450015240 0883450015257 0883450015264 0883450015271 0883450015288 0883450193481 0883450193672 0883450270670 0883450270847

Dimensions

Dimension BC

N/A 6.00 in152.4 mm

Dimension C

N/A 3.250 in82.60 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension B Fix

N/A 2.14 in54.4 mm

Dimension B Exp

N/A 2.22 in56.4 mm

Dimension F

N/A 7.30 in185.4 mm

Dimension D

N/A 5.00 in127.0 mm

Dimension H

N/A 0.58 in14.7 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2 in50.8 mm

Dimension G

N/A 5.000 in127.0 mm

Dimension L Exp

N/A 3.35 in85.1 mm

Dimension L Fix

N/A 3.27 in83.1 mm

Dimension N

N/A 1.13 in28.7 mm

Dimension RAA

N/A 0.73 in18.5 mm

Dimension SAA

N/A 4.00 in101.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 142 kN31900 lb

C - Dynamic Load (Basic)

N/A 140 kN31400 lb

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.