3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 2-1/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAC11A204SB QAAC11A204SC QAAC11A204SEB QAAC11A204SEC QAAC11A204SEM QAAC11A204SEN QAAC11A204SEO QAAC11A204SET QAAC11A204SM QAAC11A204SN QAAC11A204SO QAAC11A204ST

Locking Style

N/A Double Concentric

Weight

N/A 13 lb5.9 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450015301 0883450015318 0883450015332 0883450015349 0883450015356 0883450015363 0883450015370 0883450015387 0883450193498 0883450193689 0883450270687 0883450270854

Dimensions

Dimension BC

N/A 6.00 in152.4 mm

Dimension C

N/A 3.250 in82.60 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension B Fix

N/A 2.14 in54.4 mm

Dimension B Exp

N/A 2.22 in56.4 mm

Dimension F

N/A 7.30 in185.4 mm

Dimension D

N/A 5.00 in127.0 mm

Dimension H

N/A 0.58 in14.7 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2 in50.8 mm

Dimension G

N/A 5.000 in127.0 mm

Dimension L Exp

N/A 3.35 in85.1 mm

Dimension L Fix

N/A 3.27 in83.1 mm

Dimension N

N/A 1.13 in28.7 mm

Dimension RAA

N/A 0.73 in18.5 mm

Dimension SAA

N/A 4 in101.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lb142 kN

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.