3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAC13A060SB QAAC13A060SC QAAC13A060SEB QAAC13A060SEC QAAC13A060SEM QAAC13A060SEN QAAC13A060SEO QAAC13A060SET QAAC13A060SM QAAC13A060SN QAAC13A060SO QAAC13A060ST

Locking Style

N/A Double Concentric

Weight

N/A 16 lb7.30 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450032049 0883450032056 0883450032063 0883450032070 0883450032087 0883450032100 0883450032117 0883450032131 0883450032148 0883450032155 0883450032162 0883450032179

Dimensions

Dimension BC

N/A 6.50 in165.1 mm

Dimension C

N/A 3.810 in96.80 mm

Dimension E

N/A 4.60 in116.8 mm

Dimension B Fix

N/A 2.38 in60.5 mm

Dimension B Exp

N/A 2.46 in62.5 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension D

N/A 5.50 in139.7 mm

Dimension H

N/A 0.69 in17.5 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension G

N/A 5.500 in139.7 mm

Dimension L Exp

N/A 3.58 in90.9 mm

Dimension L Fix

N/A 3.50 in88.9 mm

Dimension N

N/A 1.13 in28.7 mm

Dimension RAA

N/A 0.80 in20.3 mm

Dimension SAA

N/A 4.3 in109.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.