3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 65 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAC13A065SB QAAC13A065SC QAAC13A065SEB QAAC13A065SEC QAAC13A065SEM QAAC13A065SEN QAAC13A065SEO QAAC13A065SET QAAC13A065SM QAAC13A065SN QAAC13A065SO QAAC13A065ST

Locking Style

N/A Double Concentric

Weight

N/A 16 lb7.30 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450015400 0883450015417 0883450015431 0883450015448 0883450015455 0883450015462 0883450015479 0883450015486 0883450193528 0883450193719 0883450270717 0883450270885

Dimensions

Dimension BC

N/A 6.50 in165.1 mm

Dimension C

N/A 3.810 in96.80 mm

Dimension E

N/A 4.60 in116.8 mm

Dimension B Fix

N/A 2.38 in60.5 mm

Dimension B Exp

N/A 2.46 in62.5 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension D

N/A 5.50 in139.7 mm

Dimension H

N/A 0.69 in17.5 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension G

N/A 5.500 in139.7 mm

Dimension L Exp

N/A 3.58 in90.9 mm

Dimension L Fix

N/A 3.50 in88.9 mm

Dimension N

N/A 1.13 in28.7 mm

Dimension RAA

N/A 0.80 in20.3 mm

Dimension SAA

N/A 4.3 in109.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.