3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 2-7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAC13A207SB QAAC13A207SC QAAC13A207SEB QAAC13A207SEC QAAC13A207SEM QAAC13A207SEN QAAC13A207SEO QAAC13A207SET QAAC13A207SM QAAC13A207SN QAAC13A207SO QAAC13A207ST

Locking Style

N/A Double Concentric

Weight

N/A 16 lb7.30 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450015509 0883450015516 0883450015530 0883450015547 0883450015554 0883450015561 0883450015578 0883450015585 0883450193504 0883450193696 0883450270694 0883450270861

Dimensions

Dimension BC

N/A 6.50 in165.1 mm

Dimension C

N/A 3.810 in96.80 mm

Dimension E

N/A 4.60 in116.8 mm

Dimension B Fix

N/A 2.38 in60.5 mm

Dimension B Exp

N/A 2.46 in62.5 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension D

N/A 5.50 in139.7 mm

Dimension H

N/A 0.69 in17.5 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension G

N/A 5.500 in139.7 mm

Dimension L Exp

N/A 3.58 in90.9 mm

Dimension L Fix

N/A 3.50 in88.9 mm

Dimension N

N/A 1.13 in28.7 mm

Dimension RAA

N/A 0.80 in20.3 mm

Dimension SAA

N/A 4.3 in109.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.