3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size  

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAC15A070SB QAAC15A070SC QAAC15A070SEB QAAC15A070SEC QAAC15A070SEM QAAC15A070SEN QAAC15A070SEO QAAC15A070SET QAAC15A070SM QAAC15A070SN QAAC15A070SO QAAC15A070ST

Locking Style

N/A Double Concentric

Weight

N/A 10.00 Kg22.00 lb

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450032186 0883450032209 0883450032216 0883450032230 0883450032247 0883450032261 0883450032278 0883450032285 0883450033343 0883450033350 0883450033367 0883450033398

Dimensions

Dimension BC

N/A 7.50 in190.5 mm

Dimension C

N/A 4.290 in109.00 mm

Dimension E

N/A 5.30 in134.6 mm

Dimension B Fix

N/A 2.46 in62.5 mm

Dimension B Exp

N/A 2.54 in64.5 mm

Dimension F

N/A 8.75 in222.3 mm

Dimension D

N/A 6.38 in162.1 mm

Dimension H

N/A 0.81 in20.6 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension M

N/A 2.37 in60.2 mm

Dimension G

N/A 6.375 in161.9 mm

Dimension L Exp

N/A 3.79 in96.3 mm

Dimension L Fix

N/A 3.71 in94.2 mm

Dimension N

N/A 1.25 in31.8 mm

Dimension RAA

N/A 0.85 in21.6 mm

Dimension SAA

N/A 4.74 in120.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 240 kN54100 lb

C - Dynamic Load (Basic)

N/A 222 kN49900 lb

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0020

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.