3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size  

N/A 3 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAC15A300SB QAAC15A300SC QAAC15A300SEB QAAC15A300SEC QAAC15A300SEM QAAC15A300SEN QAAC15A300SEO QAAC15A300SET QAAC15A300SM QAAC15A300SN QAAC15A300SO QAAC15A300ST

Locking Style

N/A Double Concentric

Weight

N/A 22.00 lb10.00 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450015905 0883450015912 0883450015936 0883450015943 0883450015950 0883450015967 0883450015974 0883450015981 0883450193542 0883450193733 0883450270731 0883450270908

Dimensions

Dimension BC

N/A 7.50 in190.5 mm

Dimension C

N/A 4.290 in109.00 mm

Dimension E

N/A 5.30 in134.6 mm

Dimension B Fix

N/A 2.46 in62.5 mm

Dimension B Exp

N/A 2.54 in64.5 mm

Dimension F

N/A 8.75 in222.3 mm

Dimension D

N/A 6.38 in162.1 mm

Dimension H

N/A 0.81 in20.6 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension M

N/A 2.37 in60.2 mm

Dimension G

N/A 6.375 in161.9 mm

Dimension L Exp

N/A 3.79 in96.3 mm

Dimension L Fix

N/A 3.71 in94.2 mm

Dimension N

N/A 1.25 in31.8 mm

Dimension RAA

N/A 0.85 in21.6 mm

Dimension SAA

N/A 4.74 in120.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lb240 kN

C - Dynamic Load (Basic)

N/A 49900 lb222 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0020

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.