3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size  

N/A 3-1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAC18A308SB QAAC18A308SC QAAC18A308SEB QAAC18A308SEC QAAC18A308SEM QAAC18A308SEN QAAC18A308SEO QAAC18A308SET QAAC18A308SM QAAC18A308SN QAAC18A308SO QAAC18A308ST

Locking Style

N/A Double Concentric

Weight

N/A 32 lb14.5 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450016209 0883450016216 0883450016230 0883450016247 0883450016254 0883450016261 0883450016278 0883450016285 0883450193573 0883450193764 0883450270762 0883450270939

Dimensions

Dimension BC

N/A 8.63 in219.2 mm

Dimension C

N/A 5.130 in130.30 mm

Dimension E

N/A 6.10 in154.9 mm

Dimension B Fix

N/A 2.88 in73.2 mm

Dimension B Exp

N/A 2.96 in75.2 mm

Dimension F

N/A 10.34 in262.6 mm

Dimension D

N/A 7.38 in187.5 mm

Dimension H

N/A 1.00 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension M

N/A 2.59 in65.8 mm

Dimension G

N/A 7.375 in187.3 mm

Dimension L Exp

N/A 4.27 in108.5 mm

Dimension L Fix

N/A 4.19 in106.4 mm

Dimension N

N/A 1.31 in33.3 mm

Dimension RAA

N/A 0.99 in25.1 mm

Dimension SAA

N/A 5.18 in131.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lb388 kN

C - Dynamic Load (Basic)

N/A 79700 lb355 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0024

Eng Internal Radial Clearance - Max

N/A 0.0039

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.