3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size  

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAC20A100SB QAAC20A100SC QAAC20A100SEB QAAC20A100SEC QAAC20A100SEM QAAC20A100SEN QAAC20A100SEO QAAC20A100SET QAAC20A100SM QAAC20A100SN QAAC20A100SO QAAC20A100ST

Locking Style

N/A Double Concentric

Weight

N/A 43 lb19.50 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450305020 0883450305037 0883450305044 0883450305051 0883450305068 0883450305075 0883450305082 0883450305099 0883450305105 0883450305112 0883450305129 0883450305136

Dimensions

Dimension BC

N/A 9.38 in238.3 mm

Dimension C

N/A 6.0000 in152.4 mm

Dimension E

N/A 6.63 in168.4 mm

Dimension B Fix

N/A 2.84 in72.1 mm

Dimension B Exp

N/A 2.92 in74.2 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension D

N/A 8.13 in206.5 mm

Dimension H

N/A 1.00 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension M

N/A 2.97 in75.4 mm

Dimension G

N/A 8.125 in206.4 mm

Dimension L Exp

N/A 5.04 in128 mm

Dimension L Fix

N/A 4.96 in126 mm

Dimension N

N/A 2.13 in54.1 mm

Dimension RAA

N/A 0.98 in24.9 mm

Dimension SAA

N/A 5.94 in150.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lb502 kN

C - Dynamic Load (Basic)

N/A 97700 lb435 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.