3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size  

N/A 50 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAACW10A050SB QAACW10A050SC QAACW10A050SEB QAACW10A050SEC QAACW10A050SEM QAACW10A050SEN QAACW10A050SEO QAACW10A050SET QAACW10A050SM QAACW10A050SN QAACW10A050SO QAACW10A050ST

Locking Style

N/A Double Concentric

Weight

N/A 4.5 Kg10 lb

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450016605 0883450016612 0883450016636 0883450016643 0883450016650 0883450016667 0883450016674 0883450016681 0883450194150 0883450194334 0883450271325 0883450271509

Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension C

N/A 2.880 in73.20 mm

Dimension E

N/A 3.80 in96.5 mm

Dimension B Fix

N/A 1.39 in35.3 mm

Dimension B Exp

N/A 1.47 in37.3 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension D

N/A 4.47 in113.5 mm

Dimension H

N/A 0.38 in9.7 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension M

N/A 1.87 in47.5 mm

Dimension G

N/A 4.500 in114.3 mm

Dimension L Exp

N/A 2.97 in75.4 mm

Dimension L Fix

N/A 2.89 in73.4 mm

Dimension N

N/A 1.50 in38.1 mm

Dimension RAA

N/A 0.89 in22.6 mm

Dimension SAA

N/A 3.75 in95.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 118 kN26600 lb

C - Dynamic Load (Basic)

N/A 117 kN26300 lb

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.