3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 2-3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAACW11A203SB QAACW11A203SC QAACW11A203SEB QAACW11A203SEC QAACW11A203SEM QAACW11A203SEN QAACW11A203SEO QAACW11A203SET QAACW11A203SM QAACW11A203SN QAACW11A203SO QAACW11A203ST

Locking Style

N/A Double Concentric

Weight

N/A 5.9 Kg13 lb

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450016902 0883450016919 0883450016933 0883450016940 0883450016957 0883450016964 0883450016971 0883450016988 0883450194167 0883450194341 0883450271332 0883450271516

Dimensions

Dimension BC

N/A 6.00 in152.4 mm

Dimension C

N/A 3.250 in82.60 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension B Fix

N/A 1.53 in38.9 mm

Dimension B Exp

N/A 1.61 in40.9 mm

Dimension F

N/A 7.13 in181.1 mm

Dimension D

N/A 4.99 in126.7 mm

Dimension H

N/A 0.56 in14.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2 in50.8 mm

Dimension G

N/A 5.000 in127.0 mm

Dimension L Exp

N/A 3.24 in82.3 mm

Dimension L Fix

N/A 3.16 in80.3 mm

Dimension N

N/A 1.63 in41.4 mm

Dimension RAA

N/A 0.58 in14.7 mm

Dimension SAA

N/A 4.00 in101.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 142 kN31900 lb

C - Dynamic Load (Basic)

N/A 140 kN31400 lb

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.