3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 2-1/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAACW11A204SB QAACW11A204SC QAACW11A204SEB QAACW11A204SEC QAACW11A204SEM QAACW11A204SEN QAACW11A204SEO QAACW11A204SET QAACW11A204SM QAACW11A204SN QAACW11A204SO QAACW11A204ST

Locking Style

N/A Double Concentric

Weight

N/A 5.9 Kg13 lb

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450017008 0883450017015 0883450017039 0883450017046 0883450017053 0883450017060 0883450017077 0883450017084 0883450194174 0883450194358 0883450271349 0883450271523

Dimensions

Dimension BC

N/A 6.00 in152.4 mm

Dimension C

N/A 3.250 in82.60 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension B Fix

N/A 1.53 in38.9 mm

Dimension B Exp

N/A 1.61 in40.9 mm

Dimension F

N/A 7.13 in181.1 mm

Dimension D

N/A 4.99 in126.7 mm

Dimension H

N/A 0.56 in14.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2 in50.8 mm

Dimension G

N/A 5.000 in127.0 mm

Dimension L Exp

N/A 3.24 in82.3 mm

Dimension L Fix

N/A 3.16 in80.3 mm

Dimension N

N/A 1.63 in41.4 mm

Dimension RAA

N/A 0.58 in14.7 mm

Dimension SAA

N/A 4.00 in101.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 142 kN31900 lb

C - Dynamic Load (Basic)

N/A 140 kN31400 lb

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.