3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAACW13A060SB QAACW13A060SC QAACW13A060SEB QAACW13A060SEC QAACW13A060SEM QAACW13A060SEN QAACW13A060SEO QAACW13A060SET QAACW13A060SM QAACW13A060SN QAACW13A060SO QAACW13A060ST

Locking Style

N/A Double Concentric

Weight

N/A 16 lb7.30 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450052924 0883450052931 0883450052948 0883450052955 0883450053365 0883450053631 0883450068116 0883450068147 0883450068215 0883450068246 0883450068314 0883450068345

Dimensions

Dimension BC

N/A 6.50 in165.1 mm

Dimension C

N/A 3.810 in96.80 mm

Dimension E

N/A 4.60 in116.8 mm

Dimension B Fix

N/A 1.86 in47.2 mm

Dimension B Exp

N/A 1.94 in49.3 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension D

N/A 5.50 in139.7 mm

Dimension H

N/A 0.50 in12.7 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension G

N/A 5.500 in139.7 mm

Dimension L Exp

N/A 3.63 in92.2 mm

Dimension L Fix

N/A 3.55 in90.2 mm

Dimension N

N/A 1.69 in42.9 mm

Dimension RAA

N/A 0.75 in19.1 mm

Dimension SAA

N/A 4.3 in109.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.