3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 65 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAACW13A065SB QAACW13A065SC QAACW13A065SEB QAACW13A065SEC QAACW13A065SEM QAACW13A065SEN QAACW13A065SEO QAACW13A065SET QAACW13A065SM QAACW13A065SN QAACW13A065SO QAACW13A065ST

Locking Style

N/A Double Concentric

Weight

N/A 7.30 Kg16 lb

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450017107 0883450017114 0883450017138 0883450017145 0883450017152 0883450017169 0883450017176 0883450017183 0883450194204 0883450194389 0883450271370 0883450271554

Dimensions

Dimension BC

N/A 6.50 in165.1 mm

Dimension C

N/A 3.810 in96.80 mm

Dimension E

N/A 4.60 in116.8 mm

Dimension B Fix

N/A 1.86 in47.2 mm

Dimension B Exp

N/A 1.94 in49.3 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension D

N/A 5.50 in139.7 mm

Dimension H

N/A 0.50 in12.7 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension G

N/A 5.500 in139.7 mm

Dimension L Exp

N/A 3.63 in92.2 mm

Dimension L Fix

N/A 3.55 in90.2 mm

Dimension N

N/A 1.69 in42.9 mm

Dimension RAA

N/A 0.75 in19.1 mm

Dimension SAA

N/A 4.30 in109.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 216 kN48600 lb

C - Dynamic Load (Basic)

N/A 206 kN46400 lb

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.