Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23148

Shaft Size

N/A 220 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Urethane

UPC

N/A 0883450457019

Other Dimensions

Dimension A

N/A 8.27 in220 mm

Dimension B

N/A 17.87 in454 mm

Dimension C

N/A 11.81 in300 mm

Dimension D Min

N/A 20.47 in520 mm

Dimension D Max

N/A 22.05 in560 mm

Dimension E

N/A 5.51 in140 mm

Dimension F

N/A 25.2 in640 mm

Dimension G

N/A 9.45 in240 mm

Dimension H

N/A 3.54 in90 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 9.38 in238 mm

Dimension MT

N/A 4.93 in125.2 mm

Dimension RTT

N/A 0.87 in22.1 mm

Dimension ST

N/A 9.71 in246.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 748000 lbf3330000 N

C - Dynamic Load (Basic)

N/A 512000 lbf2280000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.28

Y2 - Geometry Factor

N/A 3.4

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm