Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23152

Shaft Size

N/A 240 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Urethane

UPC

N/A 0883450517669

Other Dimensions

Dimension A

N/A 9.45 in240 mm

Dimension B

N/A 19.53 in496 mm

Dimension C

N/A 12.99 in330 mm

Dimension D Min

N/A 22.83 in580 mm

Dimension D Max

N/A 24.41 in620 mm

Dimension E

N/A 5.91 in150 mm

Dimension F

N/A 27.56 in700 mm

Dimension G

N/A 10 in254 mm

Dimension H

N/A 2.96 in75 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 10.1 in257 mm

Dimension MT

N/A 5.45 in138.4 mm

Dimension RTT

N/A 0.72 in18.3 mm

Dimension ST

N/A 10.82 in274.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 885000 lbf3930000 N

C - Dynamic Load (Basic)

N/A 603000 lbf2680000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.23

Y2 - Geometry Factor

N/A 3.31

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm