Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23160

Shaft Size

N/A 11 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 11.02 in280 mm

Dimension B

N/A 22.48 in571 mm

Dimension C

N/A 14.96 in380 mm

Dimension D Min

N/A 25.59 in650 mm

Dimension D Max

N/A 27.17 in690 mm

Dimension E

N/A 6.3 in160 mm

Dimension F

N/A 31.1 in790 mm

Dimension G

N/A 10.48 in266 mm

Dimension H

N/A 4.13 in105 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 10.97 in279 mm

Dimension MT

N/A 5.73 in145.5 mm

Dimension RTT

N/A 0.71 in18 mm

Dimension ST

N/A 11.29 in286.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1150000 lbf5120000 N

C - Dynamic Load (Basic)

N/A 757000 lbf3370000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.25

Y2 - Geometry Factor

N/A 3.35

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm