Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23176

Shaft Size

N/A 14 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 13.39 in340 mm

Dimension B

N/A 27.36 in695 mm

Dimension C

N/A 19.29 in490 mm

Dimension D Min

N/A 31.1 in790 mm

Dimension D Max

N/A 32.68 in830 mm

Dimension E

N/A 8.66 in220 mm

Dimension F

N/A 39.37 in1000 mm

Dimension G

N/A 11.66 in296 mm

Dimension H

N/A 3.74 in95 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 13.04 in331 mm

Dimension MT

N/A 7.21 in183.1 mm

Dimension RTT

N/A 1.47 in37.3 mm

Dimension ST

N/A 14.2 in360.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1700000 lbf7580000 N

C - Dynamic Load (Basic)

N/A 1010000 lbf4490000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.28

Y2 - Geometry Factor

N/A 3.39

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm