Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23180

Shaft Size

N/A 15 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 14.96 in380 mm

Dimension B

N/A 30.51 in775 mm

Dimension C

N/A 20.47 in520 mm

Dimension D Min

N/A 36.61 in930 mm

Dimension D Max

N/A 38.19 in970 mm

Dimension E

N/A 9.45 in240 mm

Dimension F

N/A 44.09 in1120 mm

Dimension G

N/A 12.45 in316 mm

Dimension H

N/A 4.72 in120 mm

Dimension J (Bolt Size)

N/A 1.625 in42 mm

Dimension L

N/A 14.69 in373 mm

Dimension MT

N/A 7.4 in188 mm

Dimension RTT

N/A 1.55 in39.4 mm

Dimension ST

N/A 14.59 in370.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1820000 lbf8110000 N

C - Dynamic Load (Basic)

N/A 1070000 lbf4770000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm