Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23144

Shaft Size

N/A 200 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 12.5 in317.5 mm

Dimension B

N/A 22 in558.8 mm

Dimension C

N/A 11.02 in280 mm

Dimension D Min

N/A 30.5 in774.7 mm

Dimension D Max

N/A 34 in863.6 mm

Dimension E

N/A 6 in152.4 mm

Dimension F

N/A 38.75 in984.3 mm

Dimension G

N/A 10.26 in260.6 mm

Dimension H

N/A 3.35 in85.1 mm

Dimension J (Bolt Size)

N/A 1.625 in42 mm

Dimension L

N/A 9.81 in249.2 mm

Dimension MT

N/A 4.68 in118.9 mm

Dimension RTT

N/A 0.86 in21.8 mm

Dimension ST

N/A 9.24 in234.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 616000 lbf2740000 N

C - Dynamic Load (Basic)

N/A 436000 lbf1940000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.17

Y2 - Geometry Factor

N/A 3.24

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm