Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23156

Shaft Size

N/A 10 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Urethane

UPC

N/A 0883450464208

Other Dimensions

Dimension A

N/A 9.88 in250.9 mm

Dimension B

N/A 20.55 in522 mm

Dimension C

N/A 13.78 in350 mm

Dimension D Min

N/A 26.25 in666.7 mm

Dimension D Max

N/A 29.5 in749.3 mm

Dimension E

N/A 5.5 in139.7 mm

Dimension F

N/A 34.25 in869 mm

Dimension G

N/A 9.3 in236.2 mm

Dimension H

N/A 2.8 in71.1 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 10.11 in256.8 mm

Dimension MT

N/A 5.46 in138.7 mm

Dimension RTT

N/A 0.8 in20.3 mm

Dimension ST

N/A 10.83 in275.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 937000 lbf4170000 N

C - Dynamic Load (Basic)

N/A 626000 lbf2780000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.26

Y2 - Geometry Factor

N/A 3.36

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm