Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23176

Shaft Size

N/A 14 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 12.81 in325.3 mm

Dimension B

N/A 26.79 in680.5 mm

Dimension C

N/A 19.29 in490 mm

Dimension D Min

N/A 35 in889 mm

Dimension D Max

N/A 36.5 in927.1 mm

Dimension E

N/A 10.5 in266.7 mm

Dimension F

N/A 41.75 in1060.4 mm

Dimension G

N/A 13.5 in342.9 mm

Dimension H

N/A 4.53 in115 mm

Dimension J (Bolt Size)

N/A 1.875 in48 mm

Dimension L

N/A 13.96 in354.5 mm

Dimension MT

N/A 7.21 in183.1 mm

Dimension RTT

N/A 1.47 in37.3 mm

Dimension ST

N/A 14.2 in360.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1700000 lbf7580000 N

C - Dynamic Load (Basic)

N/A 1010000 lbf4490000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.28

Y2 - Geometry Factor

N/A 3.39

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm