Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23130

Shaft Size

N/A 135 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Urethane

UPC

N/A 0883450520911

Other Dimensions

Dimension A

N/A 6.31 in160.3 mm

Dimension B

N/A 12.62 in320.6 mm

Dimension C

N/A 7.89 in200 mm

Dimension D Min

N/A 17 in431.8 mm

Dimension D Max

N/A 18.25 in463.6 mm

Dimension E

N/A 3.75 in95.2 mm

Dimension F

N/A 21.25 in539.8 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 2.61 in66.2 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 6.69 in170 mm

Dimension MT

N/A 3.32 in84.3 mm

Dimension RTT

N/A 0.32 in8.1 mm

Dimension ST

N/A 6.89 in175 mm

Radial and Thrust Factors

C0 - Static Load

N/A 312000 lbf1390000 N

C - Dynamic Load (Basic)

N/A 225000 lbf1000000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.34

Y2 - Geometry Factor

N/A 3.45

Engineering Seal Speed

Grease Lubrication - T Seal

N/A 875 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm