Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23140

Shaft Size

N/A 180 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 9.88 in250.8 mm

Dimension B

N/A 18.6 in472.4 mm

Dimension C

N/A 9.84 in250 mm

Dimension D Min

N/A 26.63 in676.3 mm

Dimension D Max

N/A 29.25 in743 mm

Dimension E

N/A 7.63 in193.7 mm

Dimension F

N/A 33.5 in850.9 mm

Dimension G

N/A 10.63 in269.9 mm

Dimension H

N/A 3.15 in80 mm

Dimension J (Bolt Size)

N/A 1.625 in36 mm

Dimension L

N/A 9.64 in244.9 mm

Dimension MT

N/A 4.32 in109.7 mm

Dimension RTT

N/A 0.65 in16.5 mm

Dimension ST

N/A 8.57 in217.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 540000 lbf2400000 N

C - Dynamic Load (Basic)

N/A 386000 lbf1720000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.15

Y2 - Geometry Factor

N/A 3.2

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm