Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Take-Up

Seal Type

N/A Double Lip Nitrile Rubber

UPC

N/A 0085706287931

Other Dimensions

Dimension A

N/A 3.69 in93.7 mm

Dimension C

N/A 1 in25.4 mm

Dimension D

N/A 7.81 in198.4 mm

Dimension E

N/A 6.81 in173 mm

Dimension F

N/A 1.63 in41.3 mm

Dimension G

N/A 1.88 in47.6 mm

Dimension H

N/A 4.12 in104.7 mm

Dimension J

N/A 5.38 in136.5 mm

Dimension L

N/A 10 in254 mm

Dimension MT

N/A 2.04 in51.7 mm

Dimension P

N/A 5.5 in139.7 mm

Dimension RTT

N/A 0.37 in9.4 mm

Dimension S

N/A 1.81 in46 mm

Dimension UT

N/A 3.91 in99.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lbf278000 N

C - Dynamic Load (Basic)

N/A 57200 lbf254000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm