3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPF14V060SB QVVPF14V060SC QVVPF14V060SEB QVVPF14V060SEC QVVPF14V060SEM QVVPF14V060SEN QVVPF14V060SEO QVVPF14V060SET QVVPF14V060SM QVVPF14V060SN QVVPF14V060SO QVVPF14V060ST

Locking Style

N/A Double V-Lock

Weight

N/A 20 lb9.10 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450074018 0883450074049 0883450074117 0883450173759 0883450173940 0883450174138 0883450203760 0883450204149 0883450216180 0883450216562 0883450228602 0883450228985

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 7.63 in193.8 mm

Dimension D Min

N/A 6.88 in174.8 mm

Dimension E

N/A 1.75 in44.5 mm

Dimension F

N/A 9.250 in235.00 mm

Dimension G

N/A 3.0000 in76.200 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.55 in90.2 mm

Dimension RVV

N/A 0.60 in15.2 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

C0 - Static Load

N/A 52000 lb231 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.