3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 65 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPF14V065SB QVVPF14V065SC QVVPF14V065SEB QVVPF14V065SEC QVVPF14V065SEM QVVPF14V065SEN QVVPF14V065SEO QVVPF14V065SET QVVPF14V065SM QVVPF14V065SN QVVPF14V065SO QVVPF14V065ST

Locking Style

N/A Double V-Lock

Weight

N/A 20 lb9.10 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450074148 0883450074216 0883450074247 0883450173780 0883450173971 0883450174169 0883450203791 0883450204170 0883450216210 0883450216593 0883450228633 0883450229012

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 7.63 in193.8 mm

Dimension D Min

N/A 6.88 in174.8 mm

Dimension E

N/A 1.75 in44.5 mm

Dimension F

N/A 9.250 in235.00 mm

Dimension G

N/A 3.0000 in76.200 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.55 in90.2 mm

Dimension RVV

N/A 0.60 in15.2 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

C0 - Static Load

N/A 52000 lb231 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.