3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 50 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPG11V050SB QVVPG11V050SC QVVPG11V050SEB QVVPG11V050SEC QVVPG11V050SEM QVVPG11V050SEN QVVPG11V050SEO QVVPG11V050SET QVVPG11V050SM QVVPG11V050SN QVVPG11V050SO QVVPG11V050ST

Locking Style

N/A Double V-Lock

Weight

N/A 19 lb8.6 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450147590 0883450147842 0883450152686 0883450152839 0883450174992 0883450175142 0883450183895 0883450184885 0883450265027 0883450276511 0883450282642 0883450282796

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.31 in134.9 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D Max

N/A 8.56 in217.4 mm

Dimension D Min

N/A 7.18 in182.4 mm

Dimension E

N/A 1.57 in39.9 mm

Dimension F

N/A 9.88 in251.0 mm

Dimension G

N/A 2.700 in68.60 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.36 in85.3 mm

Dimension RVV

N/A 0.82 in20.8 mm

Dimension SVV

N/A 4.02 in102.1 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

C0 - Static Load

N/A 31900 lb142 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.076 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.