3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 1-15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVPG11V115SB QVVPG11V115SC QVVPG11V115SEB QVVPG11V115SEC QVVPG11V115SEM QVVPG11V115SEN QVVPG11V115SEO QVVPG11V115SET QVVPG11V115SM QVVPG11V115SN QVVPG11V115SO QVVPG11V115ST

Locking Style

N/A Double V-Lock

Weight

N/A 19 lb8.6 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450147606 0883450147859 0883450152693 0883450152846 0883450175005 0883450175159 0883450183901 0883450184892 0883450265034 0883450276528 0883450282659 0883450282802

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.31 in134.9 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D Max

N/A 8.56 in217.4 mm

Dimension D Min

N/A 7.18 in182.4 mm

Dimension E

N/A 1.57 in39.9 mm

Dimension F

N/A 9.88 in251.0 mm

Dimension G

N/A 2.700 in68.60 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.36 in85.3 mm

Dimension RVV

N/A 0.82 in20.8 mm

Dimension SVV

N/A 4.02 in102.1 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

C0 - Static Load

N/A 31900 lb142 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.076 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.