3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVPG11V200SB QVVPG11V200SC QVVPG11V200SEB QVVPG11V200SEC QVVPG11V200SEM QVVPG11V200SEN QVVPG11V200SEO QVVPG11V200SET QVVPG11V200SM QVVPG11V200SN QVVPG11V200SO QVVPG11V200ST

Locking Style

N/A Double V-Lock

Weight

N/A 19 lb8.6 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450147637 0883450147866 0883450152709 0883450152853 0883450175012 0883450175166 0883450183918 0883450184908 0883450265041 0883450276535 0883450282666 0883450282819

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.31 in134.9 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D Max

N/A 8.56 in217.4 mm

Dimension D Min

N/A 7.18 in182.4 mm

Dimension E

N/A 1.57 in39.9 mm

Dimension F

N/A 9.88 in251.0 mm

Dimension G

N/A 2.700 in68.60 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.36 in85.3 mm

Dimension RVV

N/A 0.82 in20.8 mm

Dimension SVV

N/A 4.02 in102.1 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

C0 - Static Load

N/A 31900 lb142 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.076 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.