3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 2-1/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVPG13V204SB QVVPG13V204SC QVVPG13V204SEB QVVPG13V204SEC QVVPG13V204SEM QVVPG13V204SEN QVVPG13V204SEO QVVPG13V204SET QVVPG13V204SM QVVPG13V204SN QVVPG13V204SO QVVPG13V204ST

Locking Style

N/A Double V-Lock

Weight

N/A 25 lb11.3 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450147651 0883450147903 0883450152723 0883450152877 0883450175036 0883450175180 0883450183932 0883450184922 0883450265065 0883450276696 0883450282680 0883450282833

Dimensions

Dimension A

N/A 3.15 in80.0 mm

Dimension B

N/A 6.10 in154.9 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D Max

N/A 8.56 in217.4 mm

Dimension D Min

N/A 7.18 in182.4 mm

Dimension E

N/A 1.89 in48.0 mm

Dimension F

N/A 10.31 in261.9 mm

Dimension G

N/A 3.2500 in82.60 mm

Dimension H

N/A 1.38 in35.1 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.64 in92.5 mm

Dimension RVV

N/A 0.67 in17.0 mm

Dimension SVV

N/A 4.02 in102.1 mm

Radial and Thrust Factors

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

C0 - Static Load

N/A 48600 lb216 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.076 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.